IESNA:LM-63-2002
[TEST]P946520
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5441
TILT=NONE
52 -1 1 37 73 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
748.2 804.6 865.2 926 972.7 1001.3 1018.6 1028.4 1039.2 1051.6
1067.7 1089.5 1119 1153.7 1195.9 1267 1374.4 1516.8 1692.6 1912.5
2200.8 2531.7 2883.9 3204.3 3398 3299.6 3102.8 2839.1 2522.3 2144.8
1667.2 1191.2 779.6 453.2 199.4 61.7 0
748.2 807.6 875.8 943.4 993.2 1023.5 1037.8 1041.3 1043.7 1045.7
1049.1 1056.2 1069.2 1085.6 1112.5 1168.9 1267.7 1410.9 1597.5 1820
2086.5 2393.3 2747.3 3129.9 3513.6 3615.5 3399.3 3121.1 2829 2496.7
2031.4 1531.2 1065.7 648.7 303.2 96.6 0
748.2 810.7 886.5 960.7 1013.7 1045.7 1057 1054.3 1048.2 1039.8
1030.4 1022.8 1019.5 1017.5 1029.2 1070.8 1161 1305.1 1502.5 1727.5
1972.3 2255 2610.6 3055.5 3629.2 3931.3 3695.7 3403 3135.7 2848.6
2395.6 1871.2 1351.7 844.3 407 131.5 0
748.2 815.1 897.1 976.3 1032 1062.2 1067.3 1054.5 1034.6 1011.6
987.5 966 949.6 938.4 946.7 995.9 1105.3 1273 1488.3 1724.7
1972.8 2241.1 2556.1 2946.1 3493.4 3916 3754.4 3430.5 3147.9 2857.5
2428.3 1918 1409.8 909.3 462.2 162.3 0
748.2 819.4 907.7 991.9 1050.3 1078.7 1077.7 1054.7 1020.9 983.3
944.6 909.2 879.6 859.2 864.3 921 1049.6 1240.9 1474.1 1721.8
1973.3 2227 2501.6 2836.8 3357.6 3900.7 3813 3458 3160.3 2866.3
2461 1964.8 1468 974.3 517.5 193.2 0
748.2 822 913.4 1001.3 1061.4 1086.7 1078 1043 995.3 945.6
898.8 858.4 826.7 809.5 829.7 918.7 1088.9 1326.7 1611.6 1920.1
2228.8 2532.3 2841.3 3179.8 3682.2 4198 4190.9 3851.7 3512.4 3141.7
2675.3 2127.7 1591.1 1059 587.1 228 0
748.2 824.6 919.2 1010.7 1072.4 1094.8 1078.3 1031.4 969.6 907.8
852.9 807.6 773.7 759.7 795.2 916.5 1128.2 1412.5 1749 2118.3
2484.3 2837.5 3180.9 3522.8 4006.8 4495.4 4568.8 4245.4 3864.4 3417.2
2889.7 2290.6 1714 1143.7 656.7 262.8 0
748.2 825.8 922.6 1015.7 1077.3 1097.5 1075.4 1020.8 950.9 884.4
828.3 783.4 751.3 742.1 791.1 935.3 1173.9 1495.5 1885.4 2318
2748 3163.7 3569.8 3963.3 4478.4 4944.1 5003.8 4682.4 4240.4 3698.8
3087.9 2431.2 1787.9 1174.5 674.1 264.2 0
748.2 827.1 926.1 1020.8 1082.2 1100.2 1072.6 1010.1 932.2 861.1
803.8 759.2 728.9 724.5 787 954 1219.5 1578.5 2021.9 2517.7
3011.6 3489.9 3958.7 4403.7 4950 5392.8 5438.9 5119.3 4616.4 3980.4
3286.2 2571.8 1861.7 1205.2 691.6 265.7 0
748.2 826.6 928.8 1023.2 1084.1 1100.5 1069.2 1002.6 920.7 848.4
791.8 747.9 718.3 716.9 786.4 963.8 1242.3 1627.3 2104.7 2635
3171 3680.9 4185.9 4685.5 5254.5 5674.3 5678.6 5307.1 4720.8 3991
3233 2480.5 1714.9 1089.8 599.2 223.1 0
748.2 827.1 926.1 1020.8 1082.2 1100.2 1072.6 1010.1 932.2 861.1
803.8 759.2 728.9 724.5 787 954 1219.5 1578.5 2021.9 2517.7
3011.6 3489.9 3958.7 4403.7 4950 5392.8 5438.9 5119.3 4616.4 3980.4
3286.2 2571.8 1861.7 1205.2 691.6 265.7 0
748.2 825.8 922.6 1015.7 1077.3 1097.5 1075.4 1020.8 950.9 884.4
828.3 783.4 751.3 742.1 791.1 935.3 1173.9 1495.5 1885.4 2318
2748 3163.7 3569.8 3963.3 4478.4 4944.1 5003.8 4682.4 4240.4 3698.8
3087.9 2431.2 1787.9 1174.5 674.1 264.2 0
748.2 824.6 919.2 1010.7 1072.4 1094.8 1078.3 1031.4 969.6 907.8
852.9 807.6 773.7 759.7 795.2 916.5 1128.2 1412.5 1749 2118.3
2484.3 2837.5 3180.9 3522.8 4006.8 4495.4 4568.8 4245.4 3864.4 3417.2
2889.7 2290.6 1714 1143.7 656.7 262.8 0
748.2 822 913.4 1001.3 1061.4 1086.7 1078 1043 995.3 945.6
898.8 858.4 826.7 809.5 829.7 918.7 1088.9 1326.7 1611.6 1920.1
2228.8 2532.3 2841.3 3179.8 3682.2 4198 4190.9 3851.7 3512.4 3141.7
2675.3 2127.7 1591.1 1059 587.1 228 0
748.2 819.4 907.7 991.9 1050.3 1078.7 1077.7 1054.7 1020.9 983.3
944.6 909.2 879.6 859.2 864.3 921 1049.6 1240.9 1474.1 1721.8
1973.3 2227 2501.6 2836.8 3357.6 3900.7 3813 3458 3160.3 2866.3
2461 1964.8 1468 974.3 517.5 193.2 0
748.2 815.1 897.1 976.3 1032 1062.2 1067.3 1054.5 1034.6 1011.6
987.5 966 949.6 938.4 946.7 995.9 1105.3 1273 1488.3 1724.7
1972.8 2241.1 2556.1 2946.1 3493.4 3916 3754.4 3430.5 3147.9 2857.5
2428.3 1918 1409.8 909.3 462.2 162.3 0
748.2 810.7 886.5 960.7 1013.7 1045.7 1057 1054.3 1048.2 1039.8
1030.4 1022.8 1019.5 1017.5 1029.2 1070.8 1161 1305.1 1502.5 1727.5
1972.3 2255 2610.6 3055.5 3629.2 3931.3 3695.7 3403 3135.7 2848.6
2395.6 1871.2 1351.7 844.3 407 131.5 0
748.2 807.6 875.8 943.4 993.2 1023.5 1037.8 1041.3 1043.7 1045.7
1049.1 1056.2 1069.2 1085.6 1112.5 1168.9 1267.7 1410.9 1597.5 1820
2086.5 2393.3 2747.3 3129.9 3513.6 3615.5 3399.3 3121.1 2829 2496.7
2031.4 1531.2 1065.7 648.7 303.2 96.6 0
748.2 804.6 865.2 926 972.7 1001.3 1018.6 1028.4 1039.2 1051.6
1067.7 1089.5 1119 1153.7 1195.9 1267 1374.4 1516.8 1692.6 1912.5
2200.8 2531.7 2883.9 3204.3 3398 3299.6 3102.8 2839.1 2522.3 2144.8
1667.2 1191.2 779.6 453.2 199.4 61.7 0
748.2 798.4 851.5 903.5 944.2 970 986 995.3 1004.8 1016.6
1033.3 1056.8 1087.3 1122.3 1165.9 1228.7 1318.5 1436.2 1583.9 1759.6
1970.2 2191.4 2387.6 2526.6 2561.3 2415.1 2208.1 1961.8 1693 1401.7
1067.7 747.3 481.5 278.7 125.3 41.1 0
748.2 792.3 837.9 881.1 915.8 938.8 953.5 962.3 970.5 981.5
999 1023.9 1055.6 1091 1135.8 1190.4 1262.7 1355.6 1475.3 1606.6
1739.6 1851.2 1891.3 1848.9 1724.7 1530.5 1313.3 1084.4 863.7 658.6
468.2 303.4 183.3 104.2 51.3 20.4 0
748.2 785.7 824.3 860.3 888.3 907.6 919.7 925.5 930 936.1
947.1 964.3 986.6 1009.9 1036.4 1066.1 1103.9 1153.2 1218.2 1287.4
1351.6 1393.2 1384.1 1319.4 1199.1 1036.4 870.4 707.8 557.3 426
309.2 209.5 135 83 44.4 18.4 0
748.2 779.1 810.7 839.5 860.9 876.5 885.9 888.6 889.5 890.6
895.2 904.7 917.6 928.8 937 941.9 945 950.8 961.1 968.1
963.5 935.2 876.8 790 673.5 542.3 427.4 331.1 250.8 193.4
150.2 115.6 86.7 62 37.5 16.4 0
748.2 772.5 797 819.2 836.3 847.5 852.5 849.9 842.5 833.5
824.6 818.7 815.9 812.4 805.9 794.8 779.5 763.7 749.1 737
723.8 701.4 664.5 612.3 544.6 463.6 390.7 320.7 253.8 202.4
158.4 121.2 89 62.4 37.3 16.2 0
748.2 765.9 783.4 799 811.7 818.5 819.2 811.1 795.6 776.4
754.1 732.7 714.1 696 674.9 647.8 614.1 576.7 537.1 505.8
484 467.7 452.1 434.7 415.8 384.9 354 310.2 256.7 211.4
166.5 126.8 91.3 62.8 37 16 0
748.2 759.6 770.6 781.2 790.6 794.7 791.5 777.9 754.4 726.8
696 667.8 644.3 624 604 580.5 552.5 521.6 488.8 462.8
445.5 434.2 425.9 416.2 401.2 375.3 349.4 312.8 268.6 228.2
185.3 145 106.7 74.2 45.4 19.4 0
748.2 753.3 757.8 763.3 769.5 770.8 763.9 744.7 713.2 677.2
637.9 603 574.5 552 533.1 513.3 490.9 466.5 440.4 419.7
407.1 400.6 399.7 397.6 386.7 365.6 344.9 315.3 280.4 245
204.1 163.2 122.2 85.6 53.7 22.8 0
748.2 747.2 745.7 746.9 749.2 749.5 740.3 716.9 680.9 640.4
600.2 568.6 545.6 528.7 513.8 496.4 475.6 452.3 426.1 401.2
382.7 372.7 373.7 374.7 371.5 363.8 345.1 314.7 280.4 247.8
217 184.6 147.7 107.4 69.9 29.6 0
748.2 740.4 733.8 731.5 732.6 734.1 727.9 709.3 678.8 644.3
610.8 581.5 555.8 533.2 511.9 489.6 465.1 439.1 413.3 390.2
369.9 354.8 346.8 341.9 337.4 332.1 321 301.1 275.9 247.8
216 184 147.6 108.6 71.5 31.6 0
748.2 734.9 723.4 717.6 718 722.1 722.2 711.4 688.6 658.8
627.5 597.6 568.5 540.8 514 487.3 459.9 432.2 406.6 384.6
364.9 349.9 339 330.6 322.7 313.7 301.4 284.8 264.3 239.9
209.8 179.1 143.5 106.6 69.3 30.7 0
748.2 729.4 713 703.8 703.5 710.2 716.5 713.4 698.4 673.2
644.1 613.7 581.3 548.3 516.1 485 454.7 425.3 399.9 379
360 345 331.2 319.2 307.9 295.3 281.8 268.5 252.7 231.9
203.7 174.2 139.4 104.6 67.2 29.9 0
748.2 724.4 704.3 692.3 692 702.6 717.6 726 720.1 698
666.4 632 596.5 560.4 525.3 491.6 459.5 429.2 403.1 382.1
364.8 352.2 341.5 330.3 317.6 301.5 284.2 267.8 250.1 228.1
200.1 170.5 136.3 102.4 64.7 29.4 0
748.2 719.5 695.6 680.9 680.5 695 718.6 738.5 741.9 722.9
688.8 650.3 611.8 572.6 534.6 498.3 464.3 433.2 406.5 385.1
369.6 359.5 351.8 341.4 327.4 307.6 286.5 267 247.5 224.4
196.4 166.9 133.2 100.2 62.3 28.9 0
748.2 715.1 687.9 671.2 670.1 686.8 716.5 745.1 755.8 741
706.6 664.6 623.6 584 545.8 509.5 475.2 443.5 416.2 394.7
378.7 367.7 360.7 351.8 339.4 321.6 301.5 280.8 259.7 234
203.6 172.7 138 99.8 60.2 28.9 0
748.2 710.8 680.2 661.5 659.6 678.6 714.4 751.8 769.7 759.1
724.4 678.9 635.5 595.4 557.1 520.7 486 453.8 426 404.2
387.6 376 369.6 362.3 351.4 335.6 316.5 294.7 271.9 243.5
210.7 178.4 142.8 99.4 58.1 28.8 0
748.2 706.4 673.2 652.9 650 668.7 705.7 744.8 766.5 761
731.1 686.3 641.5 602.1 565.2 530.7 497.4 466.1 438.8 416.9
399 386.5 378.8 371.4 360.6 345.5 326 303.7 279.6 250.5
217 183.9 147.4 97.8 53.7 25.4 0
748.2 702.1 666.2 644.4 640.4 658.8 697.1 737.8 763.3 763
737.7 693.8 647.6 608.8 573.2 540.6 508.9 478.5 451.6 429.5
410.3 397.1 388 380.6 369.9 355.4 335.5 312.7 287.4 257.5
223.4 189.3 152 96.2 49.2 22 0
748.2 698.7 660.8 638 632.7 649 683.2 719.4 742.2 742.9
721.2 682 638.6 600.6 567.3 537.9 509.5 481.8 456.3 435
417.3 405.4 396.8 389.4 378.8 363.6 342.7 318.9 293 263
228.4 194.6 156 104.7 57.2 25.3 0
748.2 695.4 655.5 631.6 625.1 639.2 669.3 701 721.2 722.8
704.8 670.3 629.7 592.3 561.5 535.2 510.2 485.1 461.1 440.4
424.3 413.7 405.6 398.3 387.7 371.7 349.8 325.1 298.6 268.5
233.4 199.8 160 113.2 65.2 28.7 0
748.2 692.6 651.7 627.1 620.1 632.8 659.5 686.6 703.5 704.5
688.5 657.7 620.7 585.1 554.9 529.1 505 480.7 457.1 437.7
424.1 415.1 407.7 400.4 390 373.9 352.1 327.3 300.7 271
236 202.3 163.2 118.7 72.1 31.4 0
748.2 689.9 647.9 622.7 615 626.3 649.7 672.1 685.7 686.2
672.3 645.1 611.6 577.9 548.2 523 499.8 476.3 453.2 434.9
424 416.6 409.8 402.5 392.3 376.2 354.3 329.4 302.8 273.5
238.6 204.8 166.5 124.3 79 34.2 0
748.2 687.8 645.3 619.6 612.1 623.1 645.1 665.4 677.2 677.2
664.5 639.9 608.9 576.2 545.5 518.1 492.7 467.5 443.2 426
416.9 410.8 404.7 397.3 387.3 371.7 350 325.5 299.6 270.9
237.3 202.9 165.7 124 78.4 33.5 0
748.2 685.7 642.6 616.5 609.2 619.9 640.7 658.8 668.7 668.2
656.7 634.6 606.2 574.4 542.9 513.3 485.7 458.8 433.2 417.1
409.8 405 399.6 392.2 382.4 367.1 345.7 321.5 296.3 268.2
236 201 164.9 123.6 77.8 32.8 0
748.2 683.7 640.6 614.7 607.7 618.5 638.9 656.6 665.9 665.2
653.9 633.3 606.2 574.7 542.3 510.7 481 451.9 425.1 409.6
402.8 398.8 394.2 386.8 376.8 361.3 340 316.2 291.3 263.3
231.9 197 159.5 119 74.2 30.9 0
748.2 681.7 638.5 612.9 606.1 617.2 637.2 654.4 663.2 662.2
651.1 632.1 606.2 574.9 541.8 508.2 476.2 444.9 416.9 402.1
395.9 392.6 388.7 381.4 371.2 355.4 334.3 310.9 286.2 258.5
227.9 192.9 153.9 114.3 70.6 29.1 0
748.2 679.3 636.5 611.5 605.5 617 637.1 654 662.3 660.9
649.4 631.6 606.6 575.3 541.5 506.7 473.4 440.4 411.7 397.1
391 388.2 384.7 377.3 366.9 350.3 329.9 306.9 281.6 254.1
223.7 189.5 147.6 110.2 66.9 27.3 0
748.2 681.7 638.5 612.9 606.1 617.2 637.2 654.4 663.2 662.2
651.1 632.1 606.2 574.9 541.8 508.2 476.2 444.9 416.9 402.1
395.9 392.6 388.7 381.4 371.2 355.4 334.3 310.9 286.2 258.5
227.9 192.9 153.9 114.3 70.6 29.1 0
748.2 683.7 640.6 614.7 607.7 618.5 638.9 656.6 665.9 665.2
653.9 633.3 606.2 574.7 542.3 510.7 481 451.9 425.1 409.6
402.8 398.8 394.2 386.8 376.8 361.3 340 316.2 291.3 263.3
231.9 197 159.5 119 74.2 30.9 0
748.2 685.7 642.6 616.5 609.2 619.9 640.7 658.8 668.7 668.2
656.7 634.6 606.2 574.4 542.9 513.3 485.7 458.8 433.2 417.1
409.8 405 399.6 392.2 382.4 367.1 345.7 321.5 296.3 268.2
236 201 164.9 123.6 77.8 32.8 0
748.2 687.8 645.3 619.6 612.1 623.1 645.1 665.4 677.2 677.2
664.5 639.9 608.9 576.2 545.5 518.1 492.7 467.5 443.2 426
416.9 410.8 404.7 397.3 387.3 371.7 350 325.5 299.6 270.9
237.3 202.9 165.7 124 78.4 33.5 0
748.2 689.9 647.9 622.7 615 626.3 649.7 672.1 685.7 686.2
672.3 645.1 611.6 577.9 548.2 523 499.8 476.3 453.2 434.9
424 416.6 409.8 402.5 392.3 376.2 354.3 329.4 302.8 273.5
238.6 204.8 166.5 124.3 79 34.2 0
748.2 692.6 651.7 627.1 620.1 632.8 659.5 686.6 703.5 704.5
688.5 657.7 620.7 585.1 554.9 529.1 505 480.7 457.1 437.7
424.1 415.1 407.7 400.4 390 373.9 352.1 327.3 300.7 271
236 202.3 163.2 118.7 72.1 31.4 0
748.2 695.4 655.5 631.6 625.1 639.2 669.3 701 721.2 722.8
704.8 670.3 629.7 592.3 561.5 535.2 510.2 485.1 461.1 440.4
424.3 413.7 405.6 398.3 387.7 371.7 349.8 325.1 298.6 268.5
233.4 199.8 160 113.2 65.2 28.7 0
748.2 698.7 660.8 638 632.7 649 683.2 719.4 742.2 742.9
721.2 682 638.6 600.6 567.3 537.9 509.5 481.8 456.3 435
417.3 405.4 396.8 389.4 378.8 363.6 342.7 318.9 293 263
228.4 194.6 156 104.7 57.2 25.3 0
748.2 702.1 666.2 644.4 640.4 658.8 697.1 737.8 763.3 763
737.7 693.8 647.6 608.8 573.2 540.6 508.9 478.5 451.6 429.5
410.3 397.1 388 380.6 369.9 355.4 335.5 312.7 287.4 257.5
223.4 189.3 152 96.2 49.2 22 0
748.2 706.4 673.2 652.9 650 668.7 705.7 744.8 766.5 761
731.1 686.3 641.5 602.1 565.2 530.7 497.4 466.1 438.8 416.9
399 386.5 378.8 371.4 360.6 345.5 326 303.7 279.6 250.5
217 183.9 147.4 97.8 53.7 25.4 0
748.2 710.8 680.2 661.5 659.6 678.6 714.4 751.8 769.7 759.1
724.4 678.9 635.5 595.4 557.1 520.7 486 453.8 426 404.2
387.6 376 369.6 362.3 351.4 335.6 316.5 294.7 271.9 243.5
210.7 178.4 142.8 99.4 58.1 28.8 0
748.2 715.1 687.9 671.2 670.1 686.8 716.5 745.1 755.8 741
706.6 664.6 623.6 584 545.8 509.5 475.2 443.5 416.2 394.7
378.7 367.7 360.7 351.8 339.4 321.6 301.5 280.8 259.7 234
203.6 172.7 138 99.8 60.2 28.9 0
748.2 719.5 695.6 680.9 680.5 695 718.6 738.5 741.9 722.9
688.8 650.3 611.8 572.6 534.6 498.3 464.3 433.2 406.5 385.1
369.6 359.5 351.8 341.4 327.4 307.6 286.5 267 247.5 224.4
196.4 166.9 133.2 100.2 62.3 28.9 0
748.2 724.4 704.3 692.3 692 702.6 717.6 726 720.1 698
666.4 632 596.5 560.4 525.3 491.6 459.5 429.2 403.1 382.1
364.8 352.2 341.5 330.3 317.6 301.5 284.2 267.8 250.1 228.1
200.1 170.5 136.3 102.4 64.7 29.4 0
748.2 729.4 713 703.8 703.5 710.2 716.5 713.4 698.4 673.2
644.1 613.7 581.3 548.3 516.1 485 454.7 425.3 399.9 379
360 345 331.2 319.2 307.9 295.3 281.8 268.5 252.7 231.9
203.7 174.2 139.4 104.6 67.2 29.9 0
748.2 734.9 723.4 717.6 718 722.1 722.2 711.4 688.6 658.8
627.5 597.6 568.5 540.8 514 487.3 459.9 432.2 406.6 384.6
364.9 349.9 339 330.6 322.7 313.7 301.4 284.8 264.3 239.9
209.8 179.1 143.5 106.6 69.3 30.7 0
748.2 740.4 733.8 731.5 732.6 734.1 727.9 709.3 678.8 644.3
610.8 581.5 555.8 533.2 511.9 489.6 465.1 439.1 413.3 390.2
369.9 354.8 346.8 341.9 337.4 332.1 321 301.1 275.9 247.8
216 184 147.6 108.6 71.5 31.6 0
748.2 747.2 745.7 746.9 749.2 749.5 740.3 716.9 680.9 640.4
600.2 568.6 545.6 528.7 513.8 496.4 475.6 452.3 426.1 401.2
382.7 372.7 373.7 374.7 371.5 363.8 345.1 314.7 280.4 247.8
217 184.6 147.7 107.4 69.9 29.6 0
748.2 753.3 757.8 763.3 769.5 770.8 763.9 744.7 713.2 677.2
637.9 603 574.5 552 533.1 513.3 490.9 466.5 440.4 419.7
407.1 400.6 399.7 397.6 386.7 365.6 344.9 315.3 280.4 245
204.1 163.2 122.2 85.6 53.7 22.8 0
748.2 759.6 770.6 781.2 790.6 794.7 791.5 777.9 754.4 726.8
696 667.8 644.3 624 604 580.5 552.5 521.6 488.8 462.8
445.5 434.2 425.9 416.2 401.2 375.3 349.4 312.8 268.6 228.2
185.3 145 106.7 74.2 45.4 19.4 0
748.2 765.9 783.4 799 811.7 818.5 819.2 811.1 795.6 776.4
754.1 732.7 714.1 696 674.9 647.8 614.1 576.7 537.1 505.8
484 467.7 452.1 434.7 415.8 384.9 354 310.2 256.7 211.4
166.5 126.8 91.3 62.8 37 16 0
748.2 772.5 797 819.2 836.3 847.5 852.5 849.9 842.5 833.5
824.6 818.7 815.9 812.4 805.9 794.8 779.5 763.7 749.1 737
723.8 701.4 664.5 612.3 544.6 463.6 390.7 320.7 253.8 202.4
158.4 121.2 89 62.4 37.3 16.2 0
748.2 779.1 810.7 839.5 860.9 876.5 885.9 888.6 889.5 890.6
895.2 904.7 917.6 928.8 937 941.9 945 950.8 961.1 968.1
963.5 935.2 876.8 790 673.5 542.3 427.4 331.1 250.8 193.4
150.2 115.6 86.7 62 37.5 16.4 0
748.2 785.7 824.3 860.3 888.3 907.6 919.7 925.5 930 936.1
947.1 964.3 986.6 1009.9 1036.4 1066.1 1103.9 1153.2 1218.2 1287.4
1351.6 1393.2 1384.1 1319.4 1199.1 1036.4 870.4 707.8 557.3 426
309.2 209.5 135 83 44.4 18.4 0
748.2 792.3 837.9 881.1 915.8 938.8 953.5 962.3 970.5 981.5
999 1023.9 1055.6 1091 1135.8 1190.4 1262.7 1355.6 1475.3 1606.6
1739.6 1851.2 1891.3 1848.9 1724.7 1530.5 1313.3 1084.4 863.7 658.6
468.2 303.4 183.3 104.2 51.3 20.4 0
748.2 798.4 851.5 903.5 944.2 970 986 995.3 1004.8 1016.6
1033.3 1056.8 1087.3 1122.3 1165.9 1228.7 1318.5 1436.2 1583.9 1759.6
1970.2 2191.4 2387.6 2526.6 2561.3 2415.1 2208.1 1961.8 1693 1401.7
1067.7 747.3 481.5 278.7 125.3 41.1 0
748.2 804.6 865.2 926 972.7 1001.3 1018.6 1028.4 1039.2 1051.6
1067.7 1089.5 1119 1153.7 1195.9 1267 1374.4 1516.8 1692.6 1912.5
2200.8 2531.7 2883.9 3204.3 3398 3299.6 3102.8 2839.1 2522.3 2144.8
1667.2 1191.2 779.6 453.2 199.4 61.7 0
